How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | V: | 1.94 in |
| LL: | 2.12 in | AJ: | 7.25 |
| AA: | 9.38 | D: | 2.94 |
| BF: | 0.53 | H: | 0.53 in |
| T: | 1.125 | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 4.32 |
| AE2: | 0.56 | AF: | 0.19 |
| BD: | 9 | G: | 1.94 |
| I: | 4.34 in | AG: | 4.65 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output RPM: | 21.9 |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.577 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

