How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| BD: | 9 | BE1: | 0.5 in |
| AF: | 0.19 | H: | 0.53 in |
| T: | 1.125 | LQ1: | 5.62 in |
| V: | 1.94 in | AE2: | 0.56 |
| AB: | 4.32 | I: | 4.34 in |
| LL: | 2.12 in | BF: | 0.53 |
| AA: | 9.38 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Series Code: | OE | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

