How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | V: | 1.94 in |
| H: | 0.53 in | AK: | 8.5 |
| AB: | 4.32 | AA: | 9.38 |
| D: | 2.94 | I: | 4.34 in |
| BD: | 9 | T: | 1.125 |
| AF: | 0.19 | AJ: | 7.25 |
| G: | 1.94 | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
Technical Specifications
| Ratio: | 80:1 | Gear Type: | Worm |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | 26YF |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Bore Code: | 18 |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

