Grove Gear 26YF-2-1.125-56C-100-L9
Part #:26YF-2-1.125-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| P: | 1.88 in | AG: | 4.65 |
| BE: | 0.38 in | LQ: | 5.19 in |
| BF: | 0.41 | I: | 4.34 in |
| AK: | 4.5 | AJ: | 5.88 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | T: | 1.125 |
| AB: | 4.32 | BD: | 5.88 |
| D: | 2.94 | G: | 1.94 |
| LL: | 2.12 in | AF: | 0.19 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

