Grove Gear 26YF-2-1.125-56C-15-L4
Part #:26YF-2-1.125-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 1.94 |
| LQ: | 5.19 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| LL: | 2.12 in | V: | 1.94 in |
| BE: | 0.38 in | AF: | 0.19 |
| BD: | 5.88 | D: | 2.94 |
| T: | 1.125 | BF: | 0.41 |
| AA: | 9.38 | AJ: | 5.88 |
| AG: | 4.65 | I: | 4.34 in |
| P: | 1.88 in | AK: | 4.5 |
Technical Specifications
| Bore Code: | 18 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.92 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

