Grove Gear 26YF-2-1.125-56C-15-L9
Part #:26YF-2-1.125-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.125 |
| AJ: | 5.88 | AG: | 4.65 |
| AB: | 4.32 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| G: | 1.94 | I: | 4.34 in |
| D: | 2.94 | H: | 0.53 in |
| LL: | 2.12 in | AA: | 9.38 |
| BF: | 0.41 | AE2: | 0.56 |
| LQ: | 5.19 in | BE: | 0.38 in |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Assembly: | YF-2 | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.92 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 117 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

