How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BF: | 0.41 |
| BE: | 0.38 in | G: | 1.94 |
| LQ: | 5.19 in | H: | 0.53 in |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | D: | 2.94 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AG: | 4.65 | AA: | 9.38 |
| AB: | 4.32 | AK: | 4.5 |
| BD: | 5.88 | I: | 4.34 in |
| T: | 1.125 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 87.5 | Assembly: | YF-2 |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

