How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | I: | 4.34 in |
| AF: | 0.19 | V: | 1.94 in |
| AK: | 4.5 | P: | 1.88 in |
| AA: | 9.38 | D: | 2.94 |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AJ: | 5.88 | LL: | 2.12 in |
| AB: | 4.32 | H: | 0.53 in |
| AG: | 4.65 | BD: | 5.88 |
| BF: | 0.41 | LQ: | 5.19 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Bore Code: | 18 | Ratio: | 20:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

