How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LQ: | 5.19 in |
| D: | 2.94 | P: | 1.88 in |
| BF: | 0.41 | AE2: | 0.56 |
| AG: | 4.65 | AF: | 0.19 |
| I: | 4.34 in | H: | 0.53 in |
| G: | 1.94 | T: | 1.125 |
| AB: | 4.32 | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| LL: | 2.12 in | AK: | 4.5 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
Technical Specifications
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.37 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Model Code: | 26YF | Bore Code: | 18 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

