How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| BD: | 5.88 | H: | 0.53 in |
| D: | 2.94 | LQ: | 5.19 in |
| T: | 1.125 | I: | 4.34 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AJ: | 5.88 | AA: | 9.38 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AK: | 4.5 |
| AG: | 4.65 | AB: | 4.32 |
| P: | 1.88 in | AF: | 0.19 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.37 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

