How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| BE: | 0.38 in | G: | 1.94 |
| AF: | 0.19 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| T: | 1.125 | AJ: | 5.88 |
| H: | 0.53 in | LL: | 2.12 in |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 4.32 | AA: | 9.38 |
| P: | 1.88 in | AE2: | 0.56 |
| D: | 2.94 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 1.95 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

