How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AK: | 4.5 |
| AE2: | 0.56 | V: | 1.94 in |
| BE: | 0.38 in | D: | 2.94 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| T: | 1.125 | AA: | 9.38 |
| AG: | 4.65 | AF: | 0.19 |
| BD: | 5.88 | LL: | 2.12 in |
| G: | 1.94 | I: | 4.34 in |
| P: | 1.88 in | BF: | 0.41 |
| LQ: | 5.19 in | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Model Code: | 26YF |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.95 | Bore Code: | 18 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

