How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| BD: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | AK: | 4.5 |
| V: | 1.94 in | AJ: | 5.88 |
| AA: | 9.38 | BF: | 0.41 |
| AE2: | 0.56 | AB: | 4.32 |
| LQ: | 5.19 in | I: | 4.34 in |
| G: | 1.94 | T: | 1.125 |
| AF: | 0.19 | D: | 2.94 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Model Code: | 26YF |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.95 |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

