How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AK: | 4.5 |
| AB: | 4.32 | T: | 1.125 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| G: | 1.94 | P: | 1.88 in |
| LL: | 2.12 in | BF: | 0.41 |
| AJ: | 5.88 | AG: | 4.65 |
| BE: | 0.38 in | I: | 4.34 in |
| H: | 0.53 in | LQ: | 5.19 in |
| AF: | 0.19 | AE2: | 0.56 |
| AA: | 9.38 | V: | 1.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.65 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Assembly: | YF-2 | Center Distance (in): | 2.625 |
| Bore Code: | 18 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

