How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 9.38 |
| AB: | 4.32 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 4.65 | LQ: | 5.19 in |
| BD: | 5.88 | AF: | 0.19 |
| T: | 1.125 | V: | 1.94 in |
| P: | 1.88 in | G: | 1.94 |
| AE2: | 0.56 | LL: | 2.12 in |
| I: | 4.34 in | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YF | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.65 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 30:1 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 18 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

