How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| D: | 2.94 | H: | 0.53 in |
| AB: | 4.32 | T: | 1.125 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| V: | 1.94 in | AA: | 9.38 |
| G: | 1.94 | AG: | 4.65 |
| LQ: | 5.19 in | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| LL: | 2.12 in | AF: | 0.19 |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Model Code: | 26YF | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 1.34 |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

