How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AA: | 9.38 |
| AJ: | 5.88 | P: | 1.88 in |
| AE2: | 0.56 | V: | 1.94 in |
| I: | 4.34 in | H: | 0.53 in |
| LQ: | 5.19 in | AK: | 4.5 |
| D: | 2.94 | BF: | 0.41 |
| AB: | 4.32 | BE: | 0.38 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | G: | 1.94 |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.8 |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Output RPM: | 339 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

