How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BD: | 5.88 |
| AG: | 4.65 | AA: | 9.38 |
| AE2: | 0.56 | BE: | 0.38 in |
| T: | 1.125 | G: | 1.94 |
| V: | 1.94 in | P: | 1.88 in |
| LL: | 2.12 in | I: | 4.34 in |
| D: | 2.94 | H: | 0.53 in |
| BF: | 0.41 | AB: | 4.32 |
| AK: | 4.5 | LQ: | 5.19 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Assembly: | YF-2 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Input Style: | C-Face Quill | Output RPM: | 339 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.8 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

