How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | I: | 4.34 in |
| BD: | 5.88 | AB: | 4.32 |
| AG: | 4.65 | V: | 1.94 in |
| AF: | 0.19 | BF: | 0.41 |
| AA: | 9.38 | LL: | 2.12 in |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 2.94 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | H: | 0.53 in |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Model Code: | 26YF | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.08 | Series Code: | OE |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 18 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

