How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AF: | 0.19 |
| V: | 1.94 in | LL: | 2.12 in |
| AG: | 4.65 | AE2: | 0.56 |
| P: | 1.88 in | AK: | 4.5 |
| BD: | 5.88 | LQ: | 5.19 in |
| I: | 4.34 in | BF: | 0.41 |
| BE: | 0.38 in | AB: | 4.32 |
| AA: | 9.38 | G: | 1.94 |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Input HP @ 1750 RPM: | 1.08 |
| Bore Code: | 18 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output RPM: | 35 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

