How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.94 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | I: | 4.34 in |
| BF: | 0.41 | AA: | 9.38 |
| AJ: | 5.88 | AF: | 0.19 |
| D: | 2.94 | AB: | 4.32 |
| LL: | 2.12 in | P: | 1.88 in |
| LQ: | 5.19 in | AE2: | 0.56 |
| T: | 1.125 | AG: | 4.65 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Series Code: | OE |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26YF | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.08 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

