How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | LQ: | 5.19 in |
| AK: | 4.5 | P: | 1.88 in |
| AE2: | 0.56 | LL: | 2.12 in |
| D: | 2.94 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| H: | 0.53 in | G: | 1.94 |
| AF: | 0.19 | AG: | 4.65 |
| AJ: | 5.88 | T: | 1.125 |
| V: | 1.94 in | AA: | 9.38 |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.883 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Bore Code: | 18 |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

