How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.125 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AA: | 9.38 |
| H: | 0.53 in | V: | 1.94 in |
| AF: | 0.19 | LQ: | 5.19 in |
| P: | 1.88 in | AJ: | 5.88 |
| D: | 2.94 | G: | 1.94 |
| AE2: | 0.56 | I: | 4.34 in |
| AB: | 4.32 | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Output RPM: | 233 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Bore Code: | 18 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

