How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.125 |
| LL: | 2.12 in | AE2: | 0.56 |
| AB: | 4.32 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AA: | 9.38 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 4.65 |
| H: | 0.53 in | G: | 1.94 |
| D: | 2.94 | LQ: | 5.19 in |
| I: | 4.34 in | V: | 1.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 4.27 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Model Code: | 26YF |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

