How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | T: | 1.125 |
| P: | 1.88 in | AJ: | 5.88 |
| AB: | 4.32 | BD: | 5.88 |
| H: | 0.53 in | AA: | 9.38 |
| AF: | 0.19 | BF: | 0.41 |
| BE: | 0.38 in | D: | 2.94 |
| G: | 1.94 | V: | 1.94 in |
| I: | 4.34 in | AG: | 4.65 |
| LL: | 2.12 in | LQ: | 5.19 in |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

