How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | LL: | 2.12 in |
| AK: | 4.5 | AB: | 4.32 |
| AG: | 4.65 | AA: | 9.38 |
| H: | 0.53 in | G: | 1.94 |
| D: | 2.94 | I: | 4.34 in |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | T: | 1.188 |
| P: | 1.88 in | AF: | 0.19 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.9 |
| Model Code: | 26YF | Output Diameter (in): | 1.188 in |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Bore Code: | 19 | Output RPM: | 175 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

