How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AA: | 9.38 | P: | 1.88 in |
| BD: | 5.88 | G: | 1.94 |
| AJ: | 5.88 | I: | 4.34 in |
| D: | 2.94 | LQ: | 5.19 in |
| AF: | 0.19 | H: | 0.53 in |
| V: | 1.94 in | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | T: | 1.188 |
| AE2: | 0.56 | AG: | 4.65 |
| AB: | 4.32 | LL: | 2.12 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 3.9 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Model Code: | 26YF | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

