How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| V: | 1.94 in | BD: | 5.88 |
| BE: | 0.38 in | D: | 2.94 |
| AK: | 4.5 | T: | 1.188 |
| AA: | 9.38 | G: | 1.94 |
| AB: | 4.32 | AG: | 4.65 |
| LQ: | 5.19 in | AE2: | 0.56 |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 2.12 in | I: | 4.34 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Model Code: | 26YF | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

