How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AG: | 4.65 |
| AB: | 4.32 | BD: | 5.88 |
| D: | 2.94 | LQ: | 5.19 in |
| P: | 1.88 in | AA: | 9.38 |
| AJ: | 5.88 | I: | 4.34 in |
| LL: | 2.12 in | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.56 |
| T: | 1.188 | H: | 0.53 in |
| G: | 1.94 | V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 100:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

