How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | T: | 1.188 |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 4.34 in | AG: | 4.65 |
| AK: | 4.5 | D: | 2.94 |
| V: | 1.94 in | G: | 1.94 |
| BE: | 0.38 in | LL: | 2.12 in |
| BF: | 0.41 | LQ: | 5.19 in |
| AF: | 0.19 | P: | 1.88 in |
| AJ: | 5.88 | AB: | 4.32 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 19 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.92 |
| Model Code: | 26YF | Input Bore (C Face): | 0.875 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

