How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| AA: | 9.38 | BE: | 0.38 in |
| D: | 2.94 | I: | 4.34 in |
| AB: | 4.32 | P: | 1.88 in |
| AG: | 4.65 | T: | 1.188 |
| AK: | 4.5 | AE2: | 0.56 |
| V: | 1.94 in | AF: | 0.19 |
| G: | 1.94 | LQ: | 5.19 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.37 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

