How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.34 in |
| V: | 1.94 in | AE2: | 0.56 |
| AJ: | 5.88 | P: | 1.88 in |
| T: | 1.188 | AF: | 0.19 |
| AB: | 4.32 | BF: | 0.41 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AK: | 4.5 |
| BE: | 0.38 in | AG: | 4.65 |
| LQ: | 5.19 in | G: | 1.94 |
| H: | 0.53 in | AA: | 9.38 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Diameter (in): | 1.188 in | Ratio: | 20:1 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.37 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

