How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AA: | 9.38 |
| AF: | 0.19 | BF: | 0.41 |
| AB: | 4.32 | G: | 1.94 |
| AK: | 4.5 | P: | 1.88 in |
| LL: | 2.12 in | BE: | 0.38 in |
| LQ: | 5.19 in | I: | 4.34 in |
| AE2: | 0.56 | V: | 1.94 in |
| BD: | 5.88 | T: | 1.188 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | D: | 2.94 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 2.37 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Model Code: | 26YF |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

