How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BE: | 0.38 in |
| T: | 1.188 | AJ: | 5.88 |
| BD: | 5.88 | LL: | 2.12 in |
| I: | 4.34 in | AK: | 4.5 |
| LQ: | 5.19 in | AB: | 4.32 |
| AA: | 9.38 | D: | 2.94 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | V: | 1.94 in |
| BF: | 0.41 | H: | 0.53 in |
| G: | 1.94 | P: | 1.88 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Model Code: | 26YF |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Bore Code: | 19 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.95 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

