Grove Gear 26YF-2-1.188-140TC-25-L3
Part #:26YF-2-1.188-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| AA: | 9.38 | H: | 0.53 in |
| AB: | 4.32 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AE2: | 0.56 | LQ: | 5.19 in |
| P: | 1.88 in | AK: | 4.5 |
| BF: | 0.41 | LL: | 2.12 in |
| V: | 1.94 in | T: | 1.188 |
| BE: | 0.38 in | G: | 1.94 |
| AJ: | 5.88 | D: | 2.94 |
Technical Specifications
| Output RPM: | 70 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 26YF |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 1.95 | Ratio: | 25:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

