Grove Gear 26YF-2-1.188-140TC-25-L4
Part #:26YF-2-1.188-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.19 |
| AG: | 4.65 | LL: | 2.12 in |
| D: | 2.94 | BE: | 0.38 in |
| AE2: | 0.56 | AB: | 4.32 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | G: | 1.94 |
| V: | 1.94 in | BD: | 5.88 |
| T: | 1.188 | H: | 0.53 in |
| P: | 1.88 in | AJ: | 5.88 |
| LQ: | 5.19 in | AA: | 9.38 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 26YF |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.95 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Ratio: | 25:1 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

