Grove Gear 26YF-2-1.188-140TC-25-L9
Part #:26YF-2-1.188-140TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | LL: | 2.12 in |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AK: | 4.5 |
| P: | 1.88 in | AG: | 4.65 |
| BF: | 0.41 | D: | 2.94 |
| I: | 4.34 in | AB: | 4.32 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | V: | 1.94 in |
| AJ: | 5.88 | AF: | 0.19 |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.95 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

