How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | G: | 1.94 |
| AA: | 9.38 | LQ: | 5.19 in |
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.32 | AE2: | 0.56 |
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.12 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| D: | 2.94 | H: | 0.53 in |
| P: | 1.88 in | AG: | 4.65 |
| T: | 1.188 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.65 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

