How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AJ: | 5.88 |
| T: | 1.188 | V: | 1.94 in |
| AF: | 0.19 | H: | 0.53 in |
| BF: | 0.41 | P: | 1.88 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| G: | 1.94 | I: | 4.34 in |
| LQ: | 5.19 in | D: | 2.94 |
| AB: | 4.32 | BD: | 5.88 |
| AG: | 4.65 | BE: | 0.38 in |
| AA: | 9.38 | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 140TC | Series Code: | OE |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.65 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

