How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 5.88 |
| AA: | 9.38 | I: | 4.34 in |
| LQ: | 5.19 in | AB: | 4.32 |
| H: | 0.53 in | AE2: | 0.56 |
| T: | 1.188 | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.19 |
| G: | 1.94 | P: | 1.88 in |
| LL: | 2.12 in | D: | 2.94 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.65 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Model Code: | 26YF |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

