How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LQ: | 5.19 in |
| LL: | 2.12 in | V: | 1.94 in |
| H: | 0.53 in | AF: | 0.19 |
| G: | 1.94 | I: | 4.34 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | D: | 2.94 |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | AA: | 9.38 |
| BE: | 0.38 in | T: | 1.188 |
| P: | 1.88 in | AB: | 4.32 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.188 in |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 26YF | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.34 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

