How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| G: | 1.94 | H: | 0.53 in |
| I: | 4.34 in | BF: | 0.41 |
| AF: | 0.19 | V: | 1.94 in |
| D: | 2.94 | BD: | 5.88 |
| AG: | 4.65 | AJ: | 5.88 |
| AA: | 9.38 | LL: | 2.12 in |
| T: | 1.188 | BE: | 0.38 in |
| AE2: | 0.56 | LQ: | 5.19 in |
| P: | 1.88 in | AB: | 4.32 |
Technical Specifications
| Bore Code: | 19 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output RPM: | 339 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 4.8 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 26YF |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

