How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 1.88 in |
| H: | 0.53 in | AK: | 4.5 |
| BF: | 0.41 | AG: | 4.65 |
| AF: | 0.19 | AA: | 9.38 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AB: | 4.32 | LL: | 2.12 in |
| V: | 1.94 in | BD: | 5.88 |
| G: | 1.94 | T: | 1.188 |
| LQ: | 5.19 in | I: | 4.34 in |
Technical Specifications
| Ratio: | 50:1 | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

