How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AE2: | 0.56 |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 9.38 | LL: | 2.12 in |
| V: | 1.94 in | AJ: | 5.88 |
| T: | 1.188 | LQ: | 5.19 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | D: | 2.94 |
| AG: | 4.65 | H: | 0.53 in |
| AB: | 4.32 | AF: | 0.19 |
| P: | 1.88 in | AK: | 4.5 |
Technical Specifications
| Ratio: | 50:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YF | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.08 | Assembly: | YF-2 |
| Bore Code: | 19 | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

