How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 5.19 in |
| V: | 1.94 in | P: | 1.88 in |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1.188 | G: | 1.94 |
| AG: | 4.65 | AK: | 4.5 |
| AE2: | 0.56 | D: | 2.94 |
| AB: | 4.32 | LL: | 2.12 in |
| I: | 4.34 in | AF: | 0.19 |
| AA: | 9.38 | H: | 0.53 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Bore Code: | 19 |
| Service Factor: | 1 | Model Code: | 26YF |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.883 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

