How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.94 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 1.94 in | AB: | 4.32 |
| AG: | 4.65 | LQ: | 5.19 in |
| I: | 4.34 in | T: | 1.188 |
| BD: | 5.88 | AA: | 9.38 |
| AK: | 4.5 | LL: | 2.12 in |
| AF: | 0.19 | P: | 1.88 in |
| BE: | 0.38 in | D: | 2.94 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.883 | Assembly: | YF-2 |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output RPM: | 29.2 |
| Service Factor: | 1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

