How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | T: | 1.188 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AA: | 9.38 | AG: | 4.65 |
| D: | 2.94 | P: | 1.88 in |
| G: | 1.94 | BF: | 0.41 |
| BD: | 5.88 | LQ: | 5.19 in |
| I: | 4.34 in | H: | 0.53 in |
| AB: | 4.32 | AF: | 0.19 |
| LL: | 2.12 in | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.27 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

