How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| BF: | 0.41 | I: | 4.34 in |
| AA: | 9.38 | V: | 1.94 in |
| P: | 1.88 in | AB: | 4.32 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | T: | 1.188 |
| D: | 2.94 | G: | 1.94 |
| AG: | 4.65 | LQ: | 5.19 in |
| AF: | 0.19 | AJ: | 5.88 |
| AE2: | 0.56 | LL: | 2.12 in |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

