How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| G: | 1.94 | P: | 1.88 in |
| D: | 2.94 | V: | 1.94 in |
| BE: | 0.38 in | T: | 1.188 |
| AB: | 4.32 | AF: | 0.19 |
| LL: | 2.12 in | H: | 0.53 in |
| AG: | 4.65 | I: | 4.34 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 0.577 | Output RPM: | 21.9 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

