How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AE2: | 0.56 | AG: | 4.65 |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | LL: | 2.12 in |
| LQ: | 5.19 in | AJ: | 5.88 |
| I: | 4.34 in | BE: | 0.38 in |
| P: | 1.88 in | V: | 1.94 in |
| T: | 1.188 | H: | 0.53 in |
| G: | 1.94 | AA: | 9.38 |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| Output RPM: | 21.9 | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

